|
(Read-Write) Enable/disable the frequency tone. |
|
|
Relevant Modes |
|
|
Coupling |
ENABLe<1:2:3:4>, enable the frequency tone only applies for INTernal<4> |
|
Parameters |
|
|
<n1> |
FM modulation type index. Choose from: 1 - Sawtooth 2 - FM Triangle 3 - FM Sine 4 - FSK 5 - BPSK |
|
<n2> |
frequency tone. Choose from: 1, 2, 3, or 4 |
|
<bool> |
1 - ON, enable frequency tone 0 - OFF, disable frequency tone |
|
Examples |
SOUR:FM:INT4:ENABL3 1 */Enable FSK 3 tone frequency. |
|
Query Syntax |
SOUR:FM:INT4:ENABL2? */Query FSK 2 tone frequency state. |
|
Return Type |
boolean |
|
Default |
N/A |
Last Modified:
|
24jul2024 |
Added new command for Pulse Generator mode (A.13.10) |